1
JERGENS, Inc.

3 Sided Production Vise Columns 6" (150mm)

Manufacturer JERGENS, Inc.
Description 3 Sided Production Vise Columns 6" (150mm)
Part Number 49408
Product selection
Selector Part Number Description BOCK Part Number Mounting H J Q Base Width Base Length Ball-Lock™ Mtg Pattern Mounting Pattern 1* Mounting Pattern 2* Wt. (lbs) Ball-Lock™ Shank Part number Shank Size
1 49408 3 Sided Production Vise Columns 6" (150mm) TRS150J4-J Ball-Lock™ 12.57 6.00 5.12 15.75 15.75 14 x 14 n/a n/a 252 49602 20mm x1 "
2 49410 3 Sided Production Vise Columns 6" (150mm) Ball-Lock™ 12.57 6.00 5.12 19.68 19.38 17 x 17 n/a n/a 266 49612 25mm x 1"
3 49474 3 Sided Production Vise Columns 6" (150mm) Universal 12.57 6.00 5.12 19.68 19.68 n/a 80MM 100MM 240
Part Number
Description
BOCK Part Number
Mounting
H
J
Q
Base Width
Base Length
Ball-Lock™ Mtg Pattern
Mounting Pattern 1*
Mounting Pattern 2*
Wt. (lbs)
Ball-Lock™ Shank Part number
Shank Size
Documentation
Contact the supplier
JERGENS, Inc. Jergens, Inc. is a world class manufacturer of Workholding Solutions, Lifting Solutions, and Specialty Fasteners.
Jergens, Inc.
Users Who Downloaded This Product Also Downloaded
Page