1
JERGENS, Inc.

3 Sided Production Vise Columns 4" (100mm)

Manufacturer JERGENS, Inc.
Description 3 Sided Production Vise Columns 4" (100mm)
Part Number 49473
Product selection
Selector Part Number Description Mounting H J Q Base Width Base Length Ball Lock Mtg Pattern Mounting Pattern 1* Mounting Pattern 2* Wt. (lbs) Ball Lock Shank Part number Shank Size
1 49409 3 Sided Production Vise Columns 4" (100mm) Ball Lock Base 9.55 4.00 4.22 15.75 15.75 14 x 14 n/a n/a 125 49602 20mm x 1"
2 49473 3 Sided Production Vise Columns 4" (100mm) Universal Base 9.55 4.00 4.22 11.81 11.81 n/a 80MM 100MM 115
Part Number
Description
Mounting
H
J
Q
Base Width
Base Length
Ball Lock Mtg Pattern
Mounting Pattern 1*
Mounting Pattern 2*
Wt. (lbs)
Ball Lock Shank Part number
Shank Size
Documentation
Contact the supplier
JERGENS, Inc. Jergens, Inc. is a world class manufacturer of Workholding Solutions, Lifting Solutions, and Specialty Fasteners.
Jergens, Inc.
Users Who Downloaded This Product Also Downloaded
Page