1

MGS 1039 Spindle

Manufacturer Jena Rotary Technology Ltd
Description MGS 1039 Spindle
Part Number MGS1039
Product selection
Selector Part Number Description MAXIMUM SPEED (RPM) POWER (kW) POWER (HP) SUPPLY FREQUENCY (Hz) LENGTH (mm) LENGTH (in) DIAMETER (mm) DIAMETER (in) DRIVE VOLTAGE ROTATION BODY TYPE LUBRICATION TOOL INTERFACE COOLING ORIENTATION
1 MGS1039 MGS 1039 Spindle 3600 2,2 3 60 660 25,9 195 7,6 MOTORISED 230/460 ANTI-CLOCKWISE ROUND BODY GREASE WHEEL ADAPTOR AIR HORIZONTAL
Part Number
Description
MAXIMUM SPEED (RPM)
POWER (kW)
POWER (HP)
SUPPLY FREQUENCY (Hz)
LENGTH (mm)
LENGTH (in)
DIAMETER (mm)
DIAMETER (in)
DRIVE
VOLTAGE
ROTATION
BODY TYPE
LUBRICATION
TOOL INTERFACE
COOLING
ORIENTATION
Documentation
Contact the supplier
Jena Rotary Technology Ltd Kuroda Jena Tec is a leading name in the design, manufacture and supply of linear and rotary motion products and services
Jenaer Gewindetechnik GmbH
Jena Rotary Technology Ltd
Jena Tec Inc.
Users Who Downloaded This Product Also Downloaded
Page