1

HFGS 7708 Spindle

Manufacturer Jena Rotary Technology Ltd
Description HFGS 7708 Spindle
Part Number HFGS7708
Product selection
Selector Part Number Description MAXIMUM SPEED (RPM) POWER (kW) POWER (HP) SUPPLY FREQUENCY (Hz) LENGTH (mm) LENGTH (in) WIDTH (mm) WIDTH (in) HEIGHT (mm) HEIGHT (in) DRIVE VOLTAGE ROTATION BODY TYPE LUBRICATION TOOL INTERFACE COOLING ORIENTATION
1 HFGS7708 HFGS 7708 Spindle 8000 3,7 5 267 410 16,2 305 12 255 10,1 MOTORISED 460 ANTI-CLOCKWISE FOOT MOUNT GREASE QUILL AIR HORIZONTAL
Part Number
Description
MAXIMUM SPEED (RPM)
POWER (kW)
POWER (HP)
SUPPLY FREQUENCY (Hz)
LENGTH (mm)
LENGTH (in)
WIDTH (mm)
WIDTH (in)
HEIGHT (mm)
HEIGHT (in)
DRIVE
VOLTAGE
ROTATION
BODY TYPE
LUBRICATION
TOOL INTERFACE
COOLING
ORIENTATION
Documentation
Contact the supplier
Jena Rotary Technology Ltd Kuroda Jena Tec is a leading name in the design, manufacture and supply of linear and rotary motion products and services
Jenaer Gewindetechnik GmbH
Jena Rotary Technology Ltd
Jena Tec Inc.
Users Who Downloaded This Product Also Downloaded
Page