1

HFGS 648AP Spindle

Manufacturer Jena Rotary Technology Ltd
Description HFGS 648AP Spindle
Part Number HFGS648AP
Product selection
Selector Part Number Description MAXIMUM SPEED (RPM) POWER (kW) POWER (HP) SUPPLY FREQUENCY (Hz) LENGTH (mm) LENGTH (in) DIAMETER (mm) DIAMETER (in) DRIVE VOLTAGE ROTATION BODY TYPE LUBRICATION TOOL INTERFACE COOLING ORIENTATION
1 HFGS648AP HFGS 648AP Spindle 50000 3,4 4,5 700 325 11,8 170 6,6 MOTORISED 215 ANTI-CLOCKWISE ROUND BODY OIL/AIR WHEEL ADAPTOR WATER HORIZONTAL
Part Number
Description
MAXIMUM SPEED (RPM)
POWER (kW)
POWER (HP)
SUPPLY FREQUENCY (Hz)
LENGTH (mm)
LENGTH (in)
DIAMETER (mm)
DIAMETER (in)
DRIVE
VOLTAGE
ROTATION
BODY TYPE
LUBRICATION
TOOL INTERFACE
COOLING
ORIENTATION
Documentation
Contact the supplier
Jena Rotary Technology Ltd Kuroda Jena Tec is a leading name in the design, manufacture and supply of linear and rotary motion products and services
Jenaer Gewindetechnik GmbH
Jena Rotary Technology Ltd
Jena Tec Inc.
Users Who Downloaded This Product Also Downloaded
Page