1

TPG D35A Spindle

Manufacturer Jena Rotary Technology Ltd
Description D 35A TPG Spindle
Part Number D35A
Product selection
Selector Part Number Description MAXIMUM SPEED (RPM) POWER (kW) POWER (HP) SUPPLY FREQUENCY (Hz) DRIVE VOLTAGE BODY TYPE LUBRICATION TOOL INTERFACE COOLING ORIENTATION WHEEL DIAMETER (mm) WHEEL DIAMETER (in) WHEEL WIDTH (mm) WHEEL WIDTH (in) WHEEL BORE (mm) WHEEL BORE (in) WHEEL CENTRE HEIGHT (mm) WHEEL CENTRE HEIGHT (in)
1 D35A D 35A TPG Spindle 1320 7,5 10 50/60 MOTORISED TO ORDER TOOL POST GREASE GRINDING WHEEL FAN HORIZONTAL 400 16 50 2 102 4 38,1 1,5
Part Number
Description
MAXIMUM SPEED (RPM)
POWER (kW)
POWER (HP)
SUPPLY FREQUENCY (Hz)
DRIVE
VOLTAGE
BODY TYPE
LUBRICATION
TOOL INTERFACE
COOLING
ORIENTATION
WHEEL DIAMETER (mm)
WHEEL DIAMETER (in)
WHEEL WIDTH (mm)
WHEEL WIDTH (in)
WHEEL BORE (mm)
WHEEL BORE (in)
WHEEL CENTRE HEIGHT (mm)
WHEEL CENTRE HEIGHT (in)
Documentation
Contact the supplier
Jena Rotary Technology Ltd Kuroda Jena Tec is a leading name in the design, manufacture and supply of linear and rotary motion products and services
Jenaer Gewindetechnik GmbH
Jena Rotary Technology Ltd
Jena Tec Inc.