1

THEIPA Point-S TP-S 2,5-17

Manufacturer JDT
Description THEIPA Point TP 0,7-20
Part number 0381502000
Product selection
Selector Articlenumber WLL 0° (1 pieces) [t] WLL 90° (1 pieces) [t] WLL 0° (2 pieces) [t] WLL 90° (2 pieces) [t] WLL 0-45° (2 pieces) [t] WLL 45-60° (2 pieces) [t] WLL 0-45° (3 oder 4 pieces) [t] WLL 45-60° (3 oder 4 pieces) [t] Description a [mm] b [mm] g [mm] t [mm] Link Øxt1xbi Weight [ca. kg]
1 0381502000 5 2.5 10 5 3.55 2.5 5.3 3.75 TP-S 2,5 5,5 x 45° 52 68 57 16x70x34 0,95
2 0381504000 8 4 16 8 5.6 4 8.5 6 TP-S 4 7,5 x 45° 57 74 62 18x85x45 1,30
3 0381506000 12 6.7 24 13.4 9.5 6.7 14 10 TP-S 6,7 8,5 x 45° 70 95 78 20x85x45 2,20
4 0381510000 15 10 30 20 14 10 21.2 15 TP-S 10 10,0 x 45° 80 106 86 23x115x60 3,80
Articlenumber
WLL 0° (1 pieces) [t]
WLL 90° (1 pieces) [t]
WLL 0° (2 pieces) [t]
WLL 90° (2 pieces) [t]
WLL 0-45° (2 pieces) [t]
WLL 45-60° (2 pieces) [t]
WLL 0-45° (3 oder 4 pieces) [t]
WLL 45-60° (3 oder 4 pieces) [t]
Description
a [mm]
b [mm]
g [mm]
t [mm]
Link Øxt1xbi
Weight [ca. kg]
Contact the supplier
JDT Manufacturer of chains and lifting points
J. D. Theile GmbH & Co. KG