1

Accumulation chains, Type OS, whithout washers

Manufacturer iwis
Description Accumulation chains, Type OS, whithout washers
Part number L85 SFK -KB27 -FD16
Omniclass number 23.27.35.15
Product selection
Selector Part Number Pitch p (mm) Chain width B (mm) Chain width e (mm) Chain width b1 (mm) Chain width b2 (mm) Chain width b4 (mm) Transport roller Width b (mm) Transport roller Diameter (mm) Transport roller Loading capacity per roller (kg) Diameter Roller d1 (mm) Diameter Pin d2 (mm) Weight (kg/m)
1 L85 SFK -KB27 -FD16 12.7 27 18.7 7.75 11.35 14.5 7.55 16 6 8.51 4.45 0.802
2 L85 SFS -KB27 -FD16 12.7 27 18.7 7.75 11.35 14.5 7.55 16 8 8.51 4.45 1.223
3 M 127 SFK -KB40 -FD24 19.05 40 27.5 11.75 15.62 19.55 11 24 10 12.07 5.72 1.55
4 M 127 SFS -KB40 -FD24 19.05 40 27.5 11.75 15.62 19.55 11 24 12.07 5.72 2.592
5 M 127 SFK -KB40 -FD26 19.05 40 27.5 11.75 15.62 19.55 11 26 10 12.07 5.72 1.55
6 M 127 SFS -KB40 -FD26 19.05 40 27.5 11.75 15.62 19.55 11 26 12.07 5.72 2.592
7 M 127 SFK -KB40 -FD28 19.05 40 27.5 11.75 15.62 19.55 11 28 10 12.07 5.72 1.55
8 M 127 SFS -KB40 -FD28 19.05 40 27.5 11.75 15.62 19.55 11 28 12.07 5.72 2.592
Part Number
Pitch p (mm)
Chain width B (mm)
Chain width e (mm)
Chain width b1 (mm)
Chain width b2 (mm)
Chain width b4 (mm)
Transport roller Width b (mm)
Transport roller Diameter (mm)
Transport roller Loading capacity per roller (kg)
Diameter Roller d1 (mm)
Diameter Pin d2 (mm)
Weight (kg/m)
Documentation
Contact the supplier
iwis Leading supplier of precision chain systems for chain applications
iwis antriebssysteme GmbH & Co. KG