1
iwis

Accumulation chains Type LR, double-pitch versions

Manufacturer iwis
Description Accumulation chains Type LR, double-pitch versions
Part number M 120 SFS -KB40 -FD27
Omniclass number 23.27.35.15
Product selection
Selector Part Number Pitch p (mm) Chain width B (mm) Chain width b (mm) Chain width b4 (mm) Chain width e (mm) Transport roller Diameter (mm) Transport roller Loading capacity per roller (kg) Weight (kg/m)
1 L 88 SFK -KB27 -FD16 12.7 27 9.2 14.5 18.7 16 6 0.85
2 L 88 SFS -KB27 -FD16 12.7 27 9.2 14.5 18.7 16 8 1.4
3 M 120 SFK -KB40 -FD24 19.05 40 11.7 19.55 29 24 10 1.8
4 M 120 SFS -KB40 -FD24 19.05 40 11.7 19.55 29 24 15 2.8
5 M 120 SFK -KB40 -FD26 19.05 40 11.7 19.55 29 26 10 1.8
6 M 120 SFS -KB40 -FD26 19.05 40 11.7 19.55 29 26 15 2.8
7 M 120 SFK -KB40 -FD27 19.05 40 11.7 19.55 29 27 10 1.8
8 M 120 SFS -KB40 -FD27 19.05 40 11.7 19.55 29 27 15 2.8
9 M 120 SFK -KB40 -FD28 19.05 40 11.7 19.55 29 28 10 1.8
10 M 120 SFS -KB40 -FD28 19.05 40 11.7 19.55 29 28 15 2.8
11 M 120 SFK -KB45 -FD24 19.05 45 11.7 19.55 31.5 24 10 1.8
12 M 120 SFS -KB45 -FD24 19.05 45 11.7 19.55 31.5 24 15 2.8
13 M 120 SFK -KB45 -FD26 19.05 45 11.7 19.55 31.5 26 10 1.8
14 M 120 SFS -KB45 -FD26 19.05 45 11.7 19.55 31.5 26 15 2.8
15 M 120 SFK -KB45 -FD27 19.05 45 11.7 19.55 31.5 27 10 1.8
16 M 120 SFS -KB45 -FD27 19.05 45 11.7 19.55 31.5 27 15 2.8
17 M 120 SFK -KB45 -FD28 19.05 45 11.7 19.55 31.5 28 10 1.8
18 M 120 SFS -KB45 -FD28 19.05 45 11.7 19.55 31.5 28 15 2.8
Part Number
Pitch p (mm)
Chain width B (mm)
Chain width b (mm)
Chain width b4 (mm)
Chain width e (mm)
Transport roller Diameter (mm)
Transport roller Loading capacity per roller (kg)
Weight (kg/m)
Documentation
Contact the supplier
iwis Leading supplier of precision chain systems for chain applications
iwis antriebssysteme GmbH & Co. KG