iwis
By iwis


Accumulation chains Type LR, double-pitch versions

Manufacturer iwis
Description Accumulation chains Type LR, double-pitch versions
Part number M 120 SFK -KB45 -FD26
Omniclass number 23.27.35.15
CAD models
Share

Product selection

Index Selector Part Number Pitch p (mm) Chain width B (mm) Chain width b (mm) Chain width b4 (mm) Chain width e (mm) Transport roller Diameter (mm) Transport roller Loading capacity per roller (kg) Weight (kg/m)
1 1 L 88 SFK -KB27 -FD16 12.7 27 9.2 14.5 18.7 16 6 0.85
2 2 L 88 SFS -KB27 -FD16 12.7 27 9.2 14.5 18.7 16 8 1.4
3 3 M 120 SFK -KB40 -FD24 19.05 40 11.7 19.55 29 24 10 1.8
4 4 M 120 SFS -KB40 -FD24 19.05 40 11.7 19.55 29 24 15 2.8
5 5 M 120 SFK -KB40 -FD26 19.05 40 11.7 19.55 29 26 10 1.8
6 6 M 120 SFS -KB40 -FD26 19.05 40 11.7 19.55 29 26 15 2.8
7 7 M 120 SFK -KB40 -FD27 19.05 40 11.7 19.55 29 27 10 1.8
8 8 M 120 SFS -KB40 -FD27 19.05 40 11.7 19.55 29 27 15 2.8
9 9 M 120 SFK -KB40 -FD28 19.05 40 11.7 19.55 29 28 10 1.8
10 10 M 120 SFS -KB40 -FD28 19.05 40 11.7 19.55 29 28 15 2.8
11 11 M 120 SFK -KB45 -FD24 19.05 45 11.7 19.55 31.5 24 10 1.8
12 12 M 120 SFS -KB45 -FD24 19.05 45 11.7 19.55 31.5 24 15 2.8
13 13 M 120 SFK -KB45 -FD26 19.05 45 11.7 19.55 31.5 26 10 1.8
14 14 M 120 SFS -KB45 -FD26 19.05 45 11.7 19.55 31.5 26 15 2.8
15 15 M 120 SFK -KB45 -FD27 19.05 45 11.7 19.55 31.5 27 10 1.8
16 16 M 120 SFS -KB45 -FD27 19.05 45 11.7 19.55 31.5 27 15 2.8
17 17 M 120 SFK -KB45 -FD28 19.05 45 11.7 19.55 31.5 28 10 1.8
18 18 M 120 SFS -KB45 -FD28 19.05 45 11.7 19.55 31.5 28 15 2.8

Documentation

Contact the supplier

iwis

iwis

Leading supplier of precision chain systems for chain applications

Google Map