1

Accumulation chains, Standard, Type M, normal pitch

Manufacturer iwis
Description Accumulation chains, Standard, Type M, normal pitch
Part number M 127 SFS -KB40 -FD24
Omniclass number 23.27.35.15
Product selection
Selector Part Number Pitch p (mm) Chain width B (mm) Chain width e (mm) Chain width b1 (mm) Chain width b2 (mm) Chain width b4 (mm) Transport roller Width b (mm) Transport roller Diameter (mm) Transport roller Loading capacity per roller (kg/m) Diameter Roller d1 (mm) Diameter Pin d2 (mm) Weight (kg/m)
1 M 127 SFK -KB40 -FD24 19.05 40 27.5 11.75 15.62 19.55 11 24 10 12.07 5.72 1.742
2 M 127 SFS -KB40 -FD24 19.05 40 27.5 11.75 15.62 19.55 11 24 15 12.07 5.72 2.688
3 M 127 SFK -KB40 -FD26 19.05 40 27.5 11.75 15.62 19.55 11 26 10 12.07 5.72 1.742
4 M 127 SFS -KB40 -FD26 19.05 40 27.5 11.75 15.62 19.55 11 26 15 12.07 5.72 2.688
5 M 127 SFK -KB40 -FD28 19.05 40 27.5 11.75 15.62 19.55 11 28 10 12.07 5.72 1.742
6 M 127 SFS -KB40 -FD28 19.05 40 27.5 11.75 15.62 19.55 11 28 15 12.07 5.72 2.688
7 M 127 SFK -KB43 -FD24 19.05 43 29 11.75 15.62 19.55 11 24 10 12.07 5.72 1.646
8 M 127 SFS -KB43 -FD24 19.05 43 29 11.75 15.62 19.55 11 24 15 12.07 5.72 2.688
9 M 127 SFK -KB43 -FD26 19.05 43 29 11.75 15.62 19.55 11 26 10 12.07 5.72 1.646
10 M 127 SFS -KB43 -FD26 19.05 43 29 11.75 15.62 19.55 11 26 15 12.07 5.72 2.688
11 M 127 SFK -KB43 -FD28 19.05 43 29 11.75 15.62 19.55 11 28 10 12.07 5.72 1.646
12 M 127 SFS -KB43 -FD28 19.05 43 29 11.75 15.62 19.55 11 28 15 12.07 5.72 2.688
13 M 127 SFK -KB48 -FD24 19.05 48 31.5 11.75 15.62 19.55 11 24 10 12.07 5.72 1.92
14 M 127 SFS -KB48 -FD24 19.05 48 31.5 11.75 15.62 19.55 11 24 15 12.07 5.72 2.88
15 M 127 SFK -KB48 -FD26 19.05 48 31.5 11.75 15.62 19.55 11 26 10 12.07 5.72 1.92
16 M 127 SFS -KB48 -FD26 19.05 48 31.5 11.75 15.62 19.55 11 26 15 12.07 5.72 2.88
17 M 127 SFK -KB48 -FD28 19.05 48 31.5 11.75 15.62 19.55 11 28 10 12.07 5.72 1.92
18 M 127 SFS -KB48 -FD28 19.05 48 31.5 11.75 15.62 19.55 11 28 15 12.07 5.72 2.88
19 M 1611 SFK -KB65 -FD38 25.4 65 44.9 17.02 25.45 32 16.5 38.5 25 15.88 8.28 4.104
20 M 1611 SFS -KB65 -FD38 25.4 65 44.9 17.02 25.45 32 16.5 38.5 30 15.88 8.28 6.552
21 D 1611 SFS -KB99 -FD38 25.4 99 76.9 17.02 25.45 63.4 16.5 38.5 30 15.88 8.28 11.584
Part Number
Pitch p (mm)
Chain width B (mm)
Chain width e (mm)
Chain width b1 (mm)
Chain width b2 (mm)
Chain width b4 (mm)
Transport roller Width b (mm)
Transport roller Diameter (mm)
Transport roller Loading capacity per roller (kg/m)
Diameter Roller d1 (mm)
Diameter Pin d2 (mm)
Weight (kg/m)
Documentation
Contact the supplier
iwis Leading supplier of precision chain systems for chain applications
iwis antriebssysteme GmbH & Co. KG