Minitrans 33

H33

Manufacturer IWB Industrietechnik GmbH
Part number MT-H33-L0400-B0075-AZR-D0-230/400-50-V1.7-PU
Selection Minitrans 33
Product selection
* Axis-distance (L) have to be at least double as belt width (B).
* Drum motor is not possible until belt width (B) of 200 mm.
* Central drive is not possible until center distance (L) of 500 mm.
* Both-sided knife edges only possible with central drive.
iwb@iwb.gmbh or +49-3621-319977-0
[ >400< .. 3000 ]
[ >75< .. 400 ]
[ >1.7< .. 20 ]
Documentation
Contact the supplier
IWB Automated production of parts, automation technology, custom-built special purpose machines
IWB Industrietechnik GmbH
Users Who Downloaded This Product Also Downloaded
Page