IWB
By IWB


Minitrans XS

H10

Manufacturer IWB Industrietechnik GmbH
Part number MT-H10-L0300-B050-ASL-D180-24-50-V0.1-G-SO
Selection Minitrans XS
CAD models
Share

Product selection

Type
Minitrans XS
Note for configuration of standard-conveyor belts:
* Axis-distance (L) have to be at least double as belt width (B).
* Central drive is not possible until center distance (L) of 300 mm.
If your application is not available, please contact us:
iwb@iwb.gmbh or +49-3621-319977-0
Centre distance L (mm)
[ >300< .. 2000 ]
Width of belt B (mm)
[ >50< .. 200 ]
Side guide
Position of drive
In running direction
Type of drive
Position of drive
Type of drive
24 VDC
Frequency
50 Hz
Speed (m/min)
[ >0.1< .. 20 ]
Material of belt
Frequency converter
No
Motor protection switch
No
Frame
Special demands
Contact to IWB necessary

Contact the supplier

IWB

IWB

Automated production of parts, automation technology, custom-built special purpose machines

Google Map