Minitrans XS

H10

Manufacturer IWB Industrietechnik GmbH
Part number MT-H10-L0300-B050-ASL-D180-24-50-V0.1-G
Selection Minitrans XS
Product selection
Minitrans XS
* Axis-distance (L) have to be at least double as belt width (B).
* Central drive is not possible until center distance (L) of 300 mm.
iwb@iwb.gmbh or +49-3621-319977-0
[ >300< .. 2000 ]
[ >50< .. 200 ]
24 VDC
50 Hz
[ >0.1< .. 20 ]
No
No
Documentation
Contact the supplier
IWB Automated production of parts, automation technology, custom-built special purpose machines
IWB Industrietechnik GmbH