Roller Conveyor 6 40x40 E D30 D11 ESD

Roller Conveyor 6 40x40 E D30 D11 ESD, Delivery Unit: cut-off max. 6000 mm

Manufacturer item Industrietechnik GmbH
Description Roller Conveyor 6 40x40 E D30 D11 ESD L=200
Part number 0.0.662.85
Selection 0.0.662.85
Product selection
Selector Part Number Description
1 0.0.662.85 Roller Conveyor 6 40x40 E D30 D11 ESD Delivery Unit: cut-off max. 6000 mm
Part Number
Description
0.0.662.85
Roller Conveyor 6 40x40 E D30 D11 ESD
[ 100 .. >200< .. 6000 ]
Documentation
Contact the supplier
item Industrietechnik GmbH Building Kit Systems for Industrial Applications
item Industrietechnik GmbH