Profile X 8 80x80 4N90 - XMS, natural

Profile X 8 80x80 4N90 - XMS, natural, Delivery Unit: cut-off max. 6000 mm

Manufacturer item Industrietechnik GmbH
Description Profile X 8 80x80 4N90 - XMS, natural L=20
Part number 0.0.649.40
Selection 0.0.649.40
Product selection
Selector Part Number Description
1 0.0.649.40 Profile X 8 80x80 4N90 - XMS natural Delivery Unit: cut-off max. 6000 mm
Part Number
Description
0.0.649.40
Profile X 8 80x80 4N90 - XMS, natural
[ >20< .. 6000 ]
Documentation
Contact the supplier
item Industrietechnik GmbH Building Kit Systems for Industrial Applications
item Industrietechnik GmbH