Profile 8 80x80-45° D60, natural

Profile 8 80x80-45° D60, natural, Delivery Unit: cut-off max. 6000 mm

Manufacturer item Industrietechnik GmbH
Description Profile 8 80x80-45° D60, natural L=20
Part number 0.0.463.24
Selection 0.0.463.24
Product selection
Selector Part Number Description
1 0.0.463.24 Profile 8 80x80-45° D60 natural Delivery Unit: cut-off max. 6000 mm
Part Number
Description
0.0.463.24
Profile 8 80x80-45° D60, natural
[ >20< .. 6000 ]
Documentation
Contact the supplier
item Industrietechnik GmbH Building Kit Systems for Industrial Applications
item Industrietechnik GmbH