Profile 8 80x40 4N180 E, natural

Profile 8 80x40 4N180 E, natural, Delivery Unit: cut-off max. 6000 mm

Manufacturer item Industrietechnik GmbH
Description Profile 8 80x40 4N180 E, natural L=20
Part number 7.0.000.17
Selection 7.0.000.17
Product selection
Selector Part Number Description
1 7.0.000.17 Profile 8 80x40 4N180 E natural Delivery Unit: cut-off max. 6000 mm
Part Number
Description
7.0.000.17
Profile 8 80x40 4N180 E, natural
[ >20< .. 6000 ]
Documentation
Contact the supplier
item Industrietechnik GmbH Building Kit Systems for Industrial Applications
item Industrietechnik GmbH