Profile 8 40x40 2N180 light, natural

Profile 8 40x40 2N180 light, natural, Delivery Unit: cut-off max. 6000 mm

Manufacturer item Industrietechnik GmbH
Description Profile 8 40x40 2N180 light L=20
Part number 0.0.404.51
L _L=20
Selection 0.0.404.51
ArtNr_Corrected 0040451
Product selection
Selector Part Number Description
1 0.0.404.51 Profile 8 40x40 2N180 light natural Delivery Unit: cut-off max. 6000 mm
Part Number
Description
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page