Profile 8 40x40 2N180 E, natural

Profile 8 40x40 2N180 E, natural, Delivery Unit: 1 pce., length 6000 mm

Manufacturer item Industrietechnik GmbH
Description Profile 8 40x40 2N180 E, natural L=6000
Part number 0.0.452.74
Selection 0.0.452.74
Product selection
Selector Part Number Description
1 0.0.452.74 Profile 8 40x40 2N180 E natural Delivery Unit: 1 pce. length 6000 mm
Part Number
Description
0.0.452.74
Profile 8 40x40 2N180 E, natural
6000
Documentation
Contact the supplier
item Industrietechnik GmbH Building Kit Systems for Industrial Applications
item Industrietechnik GmbH