Profile 6 60x60 4N90 light, natural

Profile 6 60x60 4N90 light, natural, Delivery Unit: 1 pce., length 6000 mm

Manufacturer item Industrietechnik GmbH
Description Profile 6 60x60 4N90 light, natural L=6000
Part number 0.0.491.30
Selection 0.0.491.30
Product selection
Selector Part Number Description
1 0.0.491.30 Profile 6 60x60 4N90 light natural Delivery Unit: 1 pce. length 6000 mm
Part Number
Description
0.0.491.30
Profile 6 60x60 4N90 light, natural
6000
Documentation
Contact the supplier
item Industrietechnik GmbH Building Kit Systems for Industrial Applications
item Industrietechnik GmbH