Profile 6 60x60 4N90 light, natural

Profile 6 60x60 4N90 light, natural, Delivery Unit: cut-off max. 6000 mm

Manufacturer item Industrietechnik GmbH
Description Profile 6 60x60 4N90 light, natural L=20
Part number 0.0.491.31
Selection 0.0.491.31
Product selection
Selector Part Number Description
1 0.0.491.31 Profile 6 60x60 4N90 light natural Delivery Unit: cut-off max. 6000 mm
Part Number
Description
0.0.491.31
Profile 6 60x60 4N90 light, natural
[ >20< .. 6000 ]
Documentation
Contact the supplier
item Industrietechnik GmbH Building Kit Systems for Industrial Applications
item Industrietechnik GmbH