Profile 5 40x20 3N90, natural

Profile 5 40x20 3N90, natural, Delivery Unit: cut-off max. 3000 mm

Manufacturer item Industrietechnik GmbH
Description Profile 5 40x20 3N90, natural L=20
Part number 0.0.437.77
Selection 0.0.437.77
Product selection
Selector Part Number Description
1 0.0.437.77 Profile 5 40x20 3N90 natural Delivery Unit: cut-off max. 3000 mm
Part Number
Description
0.0.437.77
Profile 5 40x20 3N90, natural
[ >20< .. 3000 ]
Documentation
Contact the supplier
item Industrietechnik GmbH Building Kit Systems for Industrial Applications
item Industrietechnik GmbH