Profile 5 20x20 2N180, natural

Profile 5 20x20 2N180, natural, Delivery Unit: 1 pce., length 3000 mm

Manufacturer item Industrietechnik GmbH
Description Profile 5 20x20 2N180, natural L=3000
Part number 0.0.464.02
Selection 0.0.464.02
Product selection
Selector Part Number Description
1 0.0.464.02 Profile 5 20x20 2N180 natural Delivery Unit: 1 pce. length 3000 mm
Part Number
Description
0.0.464.02
Profile 5 20x20 2N180, natural
3000
Documentation
Contact the supplier
item Industrietechnik GmbH Building Kit Systems for Industrial Applications
item Industrietechnik GmbH