Tyreflex couplings pilot-bored type A

Manufacturer itafran
Description Tyreflex couplings pilot-bored A01B, left bore = 6.1 mm, right bore = 6.1 mm
Part number A01B
Mass 0.76 kg
Product selection
Selector Code Nominal torque (N.m) Maxi rotation speed (rpm) Weight (kg) Moment of inertia (kg.m²) Size / Number of screws Tightening torque (N.m) A (mm) B (mm) C (mm) D = Ø maxi (mm) E (mm) F (mm) G (mm) H (mm) M (mm)
1 A01B 25 5000 0.76 0.002 8M-5 1.5 60 86 31 22 8 45 60 16 26
2 A02B 50 5000 1.18 0.005 8M-8 4 100 104 40 28 8 58 66 16 30
3 A03B 100 5000 2.45 0.012 12M-8 6 110 136 55 38 8 75 74 18 45
4 A04B 200 4000 5.62 0.05 12M-10 15 130 178 70 48 19 95 100 35 50
5 A05B 400 4000 9.78 0.15 12M-12 20 160 210 92 65 20 120 99 38 65
6 A06B 800 3000 18.37 0.45 16M-12 25 190 263 107 75 24 140 121 44 75
7 A08B 1600 3000 28.8 0.98 16M-16 45 240 310 140 100 20 180 138 42 100
8 A09B 2500 2500 72 2.73 16M-16 55 345 370 150 105 22 220 148 46 150
9 A10B 4000 2300 79 3.8 24M-16 60 364 402 160 110 24 240 152 50 155
10 A11B 6000 1800 124 6.5 24M-16 110 440 450 180 120 40 260 188 70 190
11 A12B 10000 1500 182 14.8 24M-20 200 520 550 210 140 90 300 280 120 210
12 A13B 15000 1000 412 46 24M-24 240 640 700 260 180 104 380 360 150 255
Code
Nominal torque (N.m)
Maxi rotation speed (rpm)
Weight (kg)
Moment of inertia (kg.m²)
Size / Number of screws
Tightening torque (N.m)
A (mm)
B (mm)
C (mm)
D = Ø maxi (mm)
E (mm)
F (mm)
G (mm)
H (mm)
M (mm)
Contact the supplier
itafran Intermédiaires du commerce en machines, équipements industriels, navires et avions
itafran
Users Who Downloaded This Product Also Downloaded
Page