1

Spherical plain bearing model SALJK...C

Manufacturer itafran
Standard DIN648
Description Spherical plain bearing SALJK005CL
Part number SALJK005CL
Product selection
Selector Code d (mm) B (mm) d1 (mm) C maxi (mm) D maxi (mm) G 6H H (mm) L1 mini (mm) L maxi (mm) r mini (mm) Alpha (°) Base dynamic load (kN) Base static load (kN) Weight (kg)
1 SALJK005CL 5 8 11.11 7.5 18 M5 33 19 42 0.3 4 4 3.9 0.013
2 SALJK006CL 6 9 12.7 7.5 20 M6 36 21 46 0.3 9 5 5.2 0.02
3 SALJK008CL 8 12 15.88 9.5 24 M8 42 25 54 0.3 12 8 8.2 0.038
4 SALJK010CL 10 14 19.05 11.5 30 M10 48 28 63 0.3 10 12 15 0.071
5 SALJK012CL 12 16 22.23 12.5 34 M12 54 32 71 0.3 12 14 19 0.12
6 SALJK014CL 14 19 25.4 14.5 38 M14 60 36 79 0.3 14 19 24 0.17
7 SALJK016CL 16 21 28.58 15.5 42 M16 66 37 87 0.3 14 23 29 0.23
8 SALJK018CL 18 23 31.75 17.5 46 M18x1,5 72 41 95 0.6 13 29 34 0.31
9 SALJK020CL 20 25 34.93 18.5 50 M20x1,5 78 45 103 0.6 14 34 40 0.4
10 SALJK022CL 22 28 38.1 21 56 M22x1,5 84 48 112 0.6 14 42 50 0.49
11 SALJK025CL 25 31 42.86 23 60 M24x2 94 55 124 0.6 14 52 57 0.65
12 SALJK028CL 28 35 47.63 26 66 M27x2 103 62 136 0.6 14 66 69 0.87
13 SALJK030CL 30 37 50.8 27 70 M30x2 110 66 145 0.6 15 73 77 1.1
Code
d (mm)
B (mm)
d1 (mm)
C maxi (mm)
D maxi (mm)
G 6H
H (mm)
L1 mini (mm)
L maxi (mm)
r mini (mm)
Alpha (°)
Base dynamic load (kN)
Base static load (kN)
Weight (kg)
Contact the supplier
itafran Intermédiaires du commerce en machines, équipements industriels, navires et avions
itafran
Users Who Downloaded This Product Also Downloaded
Page