1

Spherical plain bearing model SAL...E-SAL...ES

Manufacturer itafran
Standard DIN 648 - série E
Description Spherical plain bearing SAL005EL
Part number SAL005EL
Product selection
Selector Code d (mm) B (mm) d1 (mm) C maxi (mm) D maxi (mm) G 6H H (mm) L1 mini (mm) L maxi (mm) r mini (mm) Alpha (°) Base synamic load (kN) Base static load (kN) Weight (kg)
1 SAL005EL 5 6 10 4.5 21 M5 36 16 46.5 0.3 13 3.4 3.9 0.011
2 SAL006EL 6 6 10 4.5 21 M6 36 16 46.5 0.3 13 3.4 5.5 0.013
3 SAL008EL 8 8 13 6.5 24 M8 42 21 54 0.3 15 5.5 10 0.026
5 SAL010EL 10 9 16 7.5 29 M10 48 26 62.5 0.3 12 8.1 16 0.044
4 SAL012EL 12 10 18 8.5 34 M12 54 28 71 0.3 10 10 23 0.066
6 SAL015EL 15 12 22 10.5 40 M14 63 34 83 0.3 8 16 32 0.121
7 SAL017EL 17 14 25 11.5 46 M16 69 36 92 0.3 10 21 44 0.172
8 SAL020EL 20 16 29 13.5 53 M20x1,5 78 43 104.5 0.3 9 30 60 0.283
9 SAL025EL 25 20 35.5 18 64 M24x2 94 53 126 0.6 7 48 83 0.504
10 SAL030EL 30 22 40.7 20 73 M30x2 110 65 146.5 0.6 6 62 110 0.835
11 SAL035EL 35 25 47 22 82 M36x3 140 82 181 0.6 6 79 146 1.41
12 SAL040EL 40 28 53 24 92 M39x3 150 86 196 0.6 7 99 180 1.86
13 SAL045EL 45 32 60 28 102 M42x3 163 92 214 0.6 7 127 240 2.57
14 SAL050EL 50 35 66 31 112 M45x3 185 104 241 0.6 6 156 290 3.58
15 SAL060EL 60 44 80 39 135 M52x3 210 115 277.5 1 6 245 450 5.73
16 SAL070EL 70 49 92 43 160 M56x4 235 125 315 1 6 313 610 7.94
17 SAL080EL 80 55 105 48 180 M64x4 270 140 360 1 6 400 750 12.06
Code
d (mm)
B (mm)
d1 (mm)
C maxi (mm)
D maxi (mm)
G 6H
H (mm)
L1 mini (mm)
L maxi (mm)
r mini (mm)
Alpha (°)
Base synamic load (kN)
Base static load (kN)
Weight (kg)
Contact the supplier
itafran Intermédiaires du commerce en machines, équipements industriels, navires et avions
itafran
Users Who Downloaded This Product Also Downloaded
Page