itafran
By itafran


Double pilot bore sprockets step 9.52 mm

Manufacturer itafran
Description Double bore sprocket diameter 12 step 9.52 mm PGD0951212+VP1+VP2
Part number PGD0951212+VP1+VP2
CAD models
Share

Product selection

Index Selector Teeth Dp (mm) De (mm) Code A (mm) B (mm) C (mm) Weight (kg)
1 1 8 24.89 28 PGD09508 22 15 8 0.04
2 2 9 27.85 31 PGD09509 22 18 8 0.05
3 3 10 30.82 34 PGD09510 22 20 8 0.06
4 4 11 33.8 37 PGD09511 25 22 10 0.08
5 5 12 36.8 40 PGD09512 25 25 10 0.12
6 6 13 39.79 43 PGD09513 25 28 10 0.14
7 7 14 42.8 46.3 PGD09514 25 31 10 0.16
8 8 15 45.81 49.3 PGD09515 25 34 10 0.18
9 9 16 48.82 52.3 PGD09516 30 37 12 0.22
10 10 17 51.83 55.3 PGD09517 30 40 12 0.28
11 11 18 54.85 58.3 PGD09518 30 43 12 0.33
12 12 19 57.87 61.3 PGD09519 30 46 12 0.37
13 13 20 60.89 64.3 PGD09520 30 49 12 0.43
14 14 21 63.91 68 PGD09521 30 52 16 0.49
15 15 22 66.93 71 PGD09522 30 55 16 0.55
16 16 23 69.95 73.5 PGD09523 30 58 16 0.66
17 17 24 72.97 77 PGD09524 30 61 16 0.74
18 18 25 76 80 PGD09525 30 64 16 0.81
19 19 26 79.02 83 PGD09526 30 67 16 0.88
20 20 27 82.04 86 PGD09527 30 70 16 0.95
21 21 28 85.07 89 PGD09528 30 73 16 1.05
22 22 29 88.09 92 PGD09529 30 76 16 1.15
23 23 30 91.12 94.7 PGD09530 30 79 16 1.25
24 24 31 94.15 98.3 PGD09531 30 80 16 1.35
25 25 32 97.17 101.3 PGD09532 30 80 16 1.4
26 26 33 100.2 104.3 PGD09533 30 80 16 1.45
27 27 34 103.23 107.3 PGD09534 30 80 16 1.55
28 28 35 106.26 110.4 PGD09535 30 80 16 1.6
29 29 36 109.29 113.4 PGD09536 30 90 16 1.75
30 30 37 112.32 116.4 PGD09537 30 90 16 1.85
31 31 38 115.34 119.5 PGD09538 30 90 16 1.95
32 32 39 118.37 122.5 PGD09539 30 90 16 2
33 33 40 121.4 125.5 PGD09540 30 90 16 2.15
34 34 45 136.55 140.7 PGD09545 40 90 19 2.3
35 35 50 151.69 155.7 PGD09550 40 90 19 3.1
36 36 57 172.91 176.9 PGD09557 40 90 19 4.6
37 37 65 197.15 201.6 PGD09565 40 90 19 5.24
38 38 76 230.49 234.9 PGD09576 40 100 19 5.7
Bore
Keyway
Number of set screw

Contact the supplier

itafran

itafran

Intermédiaires du commerce en machines, équipements industriels, navires et avions

Google Map