Hexagon head tapping screw - with flat end (type F)

Standard ISO 1479
Description Tapping screw ISO 1479 - ST 2,2 x 4.5 - F
Part number ISO 1479 - d ST 2,2 x l 4.5 - F
Material Steel
Product selection
Selector Thread size Pitch (mm) Head height (mm)
1 ST 2,2 0.8 1.6
2 ST 2,9 1.1 2.3
3 ST 3,5 1.3 2.6
4 ST 4,2 1.4 3
5 ST 4,8 1.6 3.8
6 ST 5,5 1.8 4.1
7 ST 6,3 1.8 4.7
8 ST 8 2.1 6
9 ST 9,5 2.1 7.5
Thread size
Pitch (mm)
Head height (mm)