ISO PN 20 flanges - DN 650 to 1500 - Blind - serie A

Standard ASME B 16.47 - 1996 - Serie A
Description ISO PN 20 flange - DN 650 - Blind - Serie A
Part number ASME B 16.47-A - BF - ISO PN 20 - DN 650 - RF
Mass 323 kg
Product selection
Selector Nominal Ø (mm) Flange Ø (mm) Flange thickness (mm) Number of drillings Fixing Ø (mm) Drillings Ø (mm) Weight (kg)
1 650 869.9 68.3 24 806.4 34.9 323
2 700 927.1 71.4 28 863.6 34.9 382
3 750 984.2 74.7 28 914.4 34.9 450
4 800 1060.4 80.8 28 977.9 41.3 560
5 850 1111.2 82.6 32 1028.7 41.3 630
6 900 1168.4 90.4 32 1085.8 41.3 765
7 950 1238.2 87.4 32 1149.3 41.3 850
8 1000 1289 90.4 36 1200.1 41.3 955
9 1050 1346.2 96.8 36 1257.3 41.3 1075
10 1100 1403.3 101.6 40 1314.4 41.3 1200
11 1150 1454.1 103.1 40 1365.2 41.3 1380
12 1200 1511.3 108 44 1422.4 41.3 1590
Nominal Ø (mm)
Flange Ø (mm)
Flange thickness (mm)
Number of drillings
Fixing Ø (mm)
Drillings Ø (mm)
Weight (kg)