Grooved pins with countersunk head - Type B: Pin with pilot end

Standard ISO 8747
Description Grooved pin ISO 8747 - 1.4 x 3 - B - St
Part number ISO 8747 - d1 1.4 x l 3 - B - St
Material Steel
Product selection
Selector Nominal Ø (mm) Length (mm) Expanded Ø (mm) Head Ø (mm)
1 1.4 3 1.5 2.6
2 1.4 4 1.5 2.6
3 1.4 5 1.5 2.6
4 1.4 6 1.5 2.6
5 1.6 3 1.7 3
6 1.6 4 1.7 3
7 1.6 5 1.7 3
8 1.6 6 1.7 3
9 1.6 8 1.7 3
11 2 4 2.15 3.7
12 2 5 2.15 3.7
13 2 6 2.15 3.7
14 2 8 2.15 3.7
15 2 10 2.15 3.7
17 2.5 4 2.7 4.6
18 2.5 5 2.7 4.6
19 2.5 6 2.7 4.6
20 2.5 8 2.7 4.6
21 2.5 10 2.7 4.6
22 2.5 12 2.7 4.6
24 3 5 3.2 5.45
25 3 6 3.2 5.45
26 3 8 3.2 5.45
27 3 10 3.2 5.45
28 3 12 3.2 5.45
29 3 16 3.2 5.45
31 4 6 4.25 7.25
32 4 8 4.25 7.25
33 4 10 4.25 7.25
34 4 12 4.25 7.25
35 4 16 4.25 7.25
36 4 20 4.25 7.25
38 5 8 5.25 9.1
39 5 10 5.25 9.1
40 5 12 5.25 9.1
41 5 16 5.25 9.1
42 5 20 5.25 9.1
43 5 25 5.25 9.1
44 6 8 6.3 10.8
45 6 10 6.3 10.8
46 6 12 6.3 10.8
47 6 16 6.3 10.8
48 6 20 6.3 10.8
49 6 25 6.3 10.8
50 6 30 6.3 10.8
51 8 10 8.3 14.4
52 8 12 8.3 14.4
53 8 16 8.3 14.4
54 8 20 8.3 14.4
55 8 25 8.3 14.4
56 8 30 8.3 14.4
57 8 35 8.3 14.4
58 8 40 8.3 14.4
59 10 12 10.35 16
60 10 16 10.35 16
61 10 20 10.35 16
62 10 25 10.35 16
63 10 30 10.35 16
64 10 35 10.35 16
65 10 40 10.35 16
66 12 16 12.35 19
67 12 20 12.35 19
68 12 25 12.35 19
69 12 30 12.35 19
70 12 35 12.35 19
71 12 40 12.35 19
72 16 20 16.4 25
73 16 25 16.4 25
74 16 30 16.4 25
75 16 35 16.4 25
76 16 40 16.4 25
77 20 25 20.5 32
78 20 30 20.5 32
79 20 35 20.5 32
80 20 40 20.5 32
Nominal Ø (mm)
Length (mm)
Expanded Ø (mm)
Head Ø (mm)