Grooved pins with round head - Type B: Pin with pilot end

Standard ISO 8746
Description Grooved pin ISO 8746 - 1.4 x 3 - B - St
Part number ISO 8746 - d1 1.4 x l 3 - B - St
Material Steel
Product selection
Selector Nominal Ø (mm) Length (mm) Expanded Ø (mm) Head Ø (mm) Head height (mm)
1 1.4 3 1.5 2.6 0.9
2 1.4 4 1.5 2.6 0.9
3 1.4 5 1.5 2.6 0.9
4 1.4 6 1.5 2.6 0.9
5 1.6 3 1.7 3 1.1
6 1.6 4 1.7 3 1.1
7 1.6 5 1.7 3 1.1
8 1.6 6 1.7 3 1.1
9 1.6 8 1.7 3 1.1
10 2 3 2.15 3.7 1.3
11 2 4 2.15 3.7 1.3
12 2 5 2.15 3.7 1.3
13 2 6 2.15 3.7 1.3
14 2 8 2.15 3.7 1.3
15 2 10 2.15 3.7 1.3
16 2.5 3 2.7 4.6 1.6
17 2.5 4 2.7 4.6 1.6
18 2.5 5 2.7 4.6 1.6
19 2.5 6 2.7 4.6 1.6
20 2.5 8 2.7 4.6 1.6
21 2.5 10 2.7 4.6 1.6
22 2.5 12 2.7 4.6 1.6
23 3 4 3.2 5.45 1.95
24 3 5 3.2 5.45 1.95
25 3 6 3.2 5.45 1.95
26 3 8 3.2 5.45 1.95
27 3 10 3.2 5.45 1.95
28 3 12 3.2 5.45 1.95
29 3 16 3.2 5.45 1.95
30 4 5 4.25 7.25 2.55
31 4 6 4.25 7.25 2.55
32 4 8 4.25 7.25 2.55
33 4 10 4.25 7.25 2.55
34 4 12 4.25 7.25 2.55
35 4 16 4.25 7.25 2.55
36 4 20 4.25 7.25 2.55
37 5 6 5.25 9.1 3.15
38 5 8 5.25 9.1 3.15
39 5 10 5.25 9.1 3.15
40 5 12 5.25 9.1 3.15
41 5 16 5.25 9.1 3.15
42 5 20 5.25 9.1 3.15
43 5 25 5.25 9.1 3.15
44 6 8 6.3 10.8 3.75
45 6 10 6.3 10.8 3.75
46 6 12 6.3 10.8 3.75
47 6 16 6.3 10.8 3.75
48 6 20 6.3 10.8 3.75
49 6 25 6.3 10.8 3.75
50 6 30 6.3 10.8 3.75
51 8 10 8.3 14.4 5
52 8 12 8.3 14.4 5
53 8 16 8.3 14.4 5
54 8 20 8.3 14.4 5
55 8 25 8.3 14.4 5
56 8 30 8.3 14.4 5
57 8 35 8.3 14.4 5
58 8 40 8.3 14.4 5
59 10 12 10.35 16 7.4
60 10 16 10.35 16 7.4
61 10 20 10.35 16 7.4
62 10 25 10.35 16 7.4
63 10 30 10.35 16 7.4
64 10 35 10.35 16 7.4
65 10 40 10.35 16 7.4
66 12 16 12.35 19 8.4
67 12 20 12.35 19 8.4
68 12 25 12.35 19 8.4
69 12 30 12.35 19 8.4
70 12 35 12.35 19 8.4
71 12 40 12.35 19 8.4
72 16 20 16.4 25 10.9
73 16 25 16.4 25 10.9
74 16 30 16.4 25 10.9
75 16 35 16.4 25 10.9
76 16 40 16.4 25 10.9
77 20 25 20.5 32 13.9
78 20 30 20.5 32 13.9
79 20 35 20.5 32 13.9
80 20 40 20.5 32 13.9
Nominal Ø (mm)
Length (mm)
Expanded Ø (mm)
Head Ø (mm)
Head height (mm)