Container

Standard ISO 1496
Description Container 20' DRY
Product selection
Selector Size Internal Length (mm) Internal Width (mm) Internal Height (mm) External Length (mm) External Width (mm) External Height (mm) Door Aperture Width (mm) Door Aperture Height (mm) Volume (m³) Gross Weight (kg) Tare Weight (kg) Pay Load (kg)
1 20' DRY 5867 2350 2390 6058 2438 2591 2340 2280 33 30480 2220 28260
2 40' DRY 11998 2350 2390 12192 2438 2591 2340 2280 67.7 32500 3680 28820
Size
Internal Length (mm)
Internal Width (mm)
Internal Height (mm)
External Length (mm)
External Width (mm)
External Height (mm)
Door Aperture Width (mm)
Door Aperture Height (mm)
Volume (m³)
Gross Weight (kg)
Tare Weight (kg)
Pay Load (kg)