Open end blind rivets with break pull mandrel and countersunk head - Cu/St or Cu/Br or Cu/SSt

Standard ISO 16583
Description Blind rivet ISO 16583 - 3 x 5
Part number ISO 16583 - d 3 x l 5
Product selection
Selector Nominal Ø (mm) Head Ø (mm) Mandrel Ø (mm) Head Ø (mm) Length (mm)
1 3 6.3 2 1.3 5
2 3 6.3 2 1.3 6
3 3 6.3 2 1.3 8
4 3 6.3 2 1.3 10
5 3 6.3 2 1.3 12
6 3 6.3 2 1.3 14
7 3.2 6.7 2 1.3 5
8 3.2 6.7 2 1.3 6
9 3.2 6.7 2 1.3 8
10 3.2 6.7 2 1.3 10
11 3.2 6.7 2 1.3 12
12 3.2 6.7 2 1.3 14
13 4 8.4 2.45 1.7 5
14 4 8.4 2.45 1.7 6
15 4 8.4 2.45 1.7 8
16 4 8.4 2.45 1.7 10
17 4 8.4 2.45 1.7 12
18 4 8.4 2.45 1.7 14
19 4 8.4 2.45 1.7 16
20 4.8 10.1 2.95 2 8
21 4.8 10.1 2.95 2 10
22 4.8 10.1 2.95 2 12
23 4.8 10.1 2.95 2 14
24 4.8 10.1 2.95 2 16
25 4.8 10.1 2.95 2 18
26 4.8 10.1 2.95 2 20
Nominal Ø (mm)
Head Ø (mm)
Mandrel Ø (mm)
Head Ø (mm)
Length (mm)