1

Workbenches AT

Manufacturer ISEL
Description Workbenches AT 3, W 1500 x D 1000 x H 750 mm, Insert base
Part number 248 550 0013 - 248551 0013
Mass 75 kg
Product selection
Selector Description Load: Surface load (kg) Weight approx. (kg) suitable for B (mm) T (mm) L1 (mm) L2 (mm) L3 (mm) L4 (mm)
1 AT 1, W 1000 x D 500 x H 750 mm 200 30 - 1000 500 900 446 526 980
2 AT 2, W 1500 x D 750 x H 750 mm 400 60 - 1500 750 1380 660 780 1500
3 AT 3, W 1500 x D 1000 x H 750 mm 400 75 ICP/ICV 4030 1500 1000 1380 910 1030 1500
Description
Load: Surface load (kg)
Weight approx. (kg)
suitable for
B (mm)
T (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
Documentation
Contact the supplier
ISEL Mechanics
isel Germany AG