1

Turned tool change stations SK 11 / 20

Manufacturer ISEL
Description Turned tool change station SK 11
Part number 239100 0030
Material powder-coated aluminium housing (RAL 3011)
Omniclass number 23.21.33.11
Product selection
Selector Type Tool places max. tool length (mm) min.gap height (mm) Suitable spindle motor Dimensions W x D x H (mm) Part-no.
1 SK 11 12 60 250 iSA 900 265 x 277 x 224 239100 0030
10 SK 20 14 75 350 iSA 2200 360 x 340 x 271 239100 6630
Type
Tool places
max. tool length (mm)
min.gap height (mm)
Suitable spindle motor
Dimensions W x D x H (mm)
Part-no.
Documentation
Contact the supplier
ISEL Mechanics
isel Germany AG
Users Who Downloaded This Product Also Downloaded
Page