1

T-slot covers PT 1 and PT 2 / PG 1 and PG 2

Manufacturer ISEL
Description T-slot cover PT1, L = 100 mm
Part number 209001 0243-100
Note transparent
Product selection
Selector Type Weight (g/m) Article number Length max. (m)
1 PT1 23 209001 0243 3
3 PT1 23 209001 0091 5
10 PT2 28 209001 0244 3
11 PT2 28 209001 0092 5
12 PG1 39 209001 0195 per meter
13 PG2 55 209001 0197 per meter
Type
Weight (g/m)
Article number
Length max. (m)
Documentation
Contact the supplier
ISEL Mechanics
isel Germany AG