1

Stainless steel handles EG 10, EG 12, EG 25, EG 32

Manufacturer ISEL
Description Stainless steel handle EG 10-1
Part number 209001 0064
Product selection
Selector Type Package [VE] Article number
1 EG 10-1 2 209001 0064
3 EG 10-2 2 209001 0065
10 EG 12-1 2 209001 0066
11 EG 12-2 2 209001 0067
12 EG 25-1 1Set(l+r) 209001 0068
13 EG 25-2 1Set(l+r) 209001 0069
14 EG 32-1 1Set(l+r) 209001 0070
15 EG 32-2 1Set(l+r) 209001 0071
Type
Package [VE]
Article number
Documentation
Contact the supplier
ISEL Mechanics
isel Germany AG