1

Single axis controller MC1-10/20/40

Manufacturer ISEL
Description Single axis controller MC 1-10
Part number 381518 0010
Product selection
Selector Description Part no. Dimensions (mm)
1 MC 1-10 381518 0010 W 204 × H 149 × D 286
10 MC 1-20 381518 0020 W 204 × H 149 × D 286
22 MC 1-40 381518 0040 W 204 × H 149 × D 286
Description
Part no.
Dimensions (mm)
Documentation
Contact the supplier
ISEL Mechanics
isel Germany AG