Selector | Version | Part no. |
---|---|---|
1 | FL 15 CC | 223500 0100 |
10 | FL 20 CC | 223500 0200 |
22 | FL 25 CC | 223500 0400 |
23 | FL 30 CC | 223500 0600 |
24 | FL 35 CC | 223500 0800 |
25 | FL 20 HC | 223500 0300 |
26 | FL 25 HC | 223500 0500 |
27 | FL 30 HC | 223500 0700 |
28 | FL 35 CA | 223500 0800 |
29 | GL 15 CA | 223500 0900 |
30 | GL 20 CA | 223500 1000 |
31 | GL 25 CA | 223500 1200 |
32 | GL 30 CA | 223500 1400 |
33 | GL 35 CA | 223500 1700 |
34 | FR 15 SC | 223500 1900 |
35 | FR 15 TC | 223500 1800 |
36 | FR 20 SC | 223500 2100 |
37 | FR 20 TC | 223500 2000 |
38 | GL 20 HA | 223500 1100 |
39 | GL 25 HA | 223500 1300 |
40 | GL 30 HA | 223500 1500 |
41 | GL 35 HA | 223500 1700 |
42 | GR 15 SA | 223500 2300 |
43 | GR 15 TA | 223500 2200 |
44 | GR 20 SA | 223500 2500 |
45 | GR 20 TA | 223500 2400 |
46 | GR 25 SA | 223500 2700 |
47 | GR 25 TA | 223500 2600 |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
-
Electronics
- Discrete components
- Connectivity
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Vacuum equipment accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs