2

Leveling Feets GF / GFA

Manufacturer ISEL
Description Leveling Feet GF 100
Part number 442073
Mass 0.91 kg
Note RAL9007
Product selection
Selector Type Package [VE] Weight (kg) Article number Length (mm) Width (mm)
1 GF 100 2 0.91 442073 65 500
3 GF 200 2 1.35 442075 65 700
10 GF 150 2 1.09 442074 65 600
11 GF 250 2 1.44 442076 65 800
12 GFA 100, RAL9006 2 0.69 442077 50 500
13 GFA 100, chrom 2 0.69 442078 50 500
14 GFA 150, chrom 2 0.86 442078 0002 50 625
15 GFA 200, chrom 2 1.03 442078 0001 50 750
16 GFA 250, chrom 2 1.16 442078 0003 50 875
Type
Package [VE]
Weight (kg)
Article number
Length (mm)
Width (mm)
Documentation
Contact the supplier
ISEL Mechanics
isel Germany AG