Belt drives modules LES 4

Manufacturer ISEL
Description EC-Servomotor EC60 TM - 200W - 48V, left
Part number 396421 2060
Omniclass number 23.35.15.11
Product selection
Selector Description Article number
1 EC-Servomotor EC60 TM - 200W - 48V 396421 2060
3 EC-Servomotor EC60 TM - 200W - 48V with brake 396421 2260
10 EC-Servomotor EC60 TM - 200W - 310V 396421 2070
11 EC-Servomotor EC60 TM - 200W - 310V with brake 396421 2270
12 EC-Servomotor EC60 TM - 400W - 48V 396440 2080
13 EC-Servomotor EC60 TM - 400W - 48V with brake 396440 2280
14 EC-Servomotor EC60 TM - 400W - 310V 396440 2070
15 EC-Servomotor EC60 TM - 400W - 310V with brake 396440 2270
Description
Article number
Documentation
Contact the supplier
ISEL Mechanics
isel Germany AG