Drive controller iMD 10/20/40, for stepper and servo motors

Manufacturer ISEL
Description Drive controller iMD 10
Part number 314 020
Product selection
Selector Type Motor type Power supply Motor current Dimensions (mm) Part no.
1 iMD 10 Brush servomotors (DC) 40-95 V DC Constant current 12 A, peak current 25 A 180 x 35 x 110 314 020
10 iMD 20 Brushless servomotors (EC) 40-95 V DC Constant current 12 A, peak current 25 A 180 x 35 x 120 314 030
14 iMD 40 Brushless servomotors (EC) 230V AC, mains, single phase Constant current 6.5 A, peak current 8 A 180 x 50 x 150 314 040
Type
Motor type
Power supply
Motor current
Dimensions (mm)
Part no.
Documentation
Contact the supplier
ISEL Mechanics
isel Germany AG