1

MA-17-31

Manufacturer isel
Description MA - Standard type
Part Number MA-17-31
Product selection
Selector Part Number Description Type High precision response Maximum torque capacity N·m Thrust capacity kN Shaft N/mm2 Hub N/mm2 Moment of inertia kg·m2 Tightening torque N·m Weight L L2 L3 L4 A P·C·D
1 MA-17-31 MA - Standard type MA-17-31 110 12.6 197 121 1.17×10-5 3.9 75 24.1 20.1 17.6 12.5 33.5 25.2
Part Number
Description
Type
High precision response
Maximum torque capacity N·m
Thrust capacity kN
Shaft N/mm2
Hub N/mm2
Moment of inertia kg·m2
Tightening torque N·m
Weight
L
L2
L3
L4
A
P·C·D
Contact the supplier
ISEL CO., LTD. ISEL is a company name that says it all. Every way we do business is reflected in the name that condenses our concept. Product sales are just a part of what we do because we create exactly what customers are looking for using our imagination, expertise and effort.
ISEL CO., LTD.
アイセル株式会社
ISEL CO., LTD.