2

CAN I/0 modules

Manufacturer ISEL
Description CAN I/0 module 16/16
Part number 321002
Mass 260 g
Product selection
Selector Description Digital inputs Digital outputs Analogue output Analogue input Protection class Weight (g) Casing size (W x H x D) (mm) Part no.
1 CAN I/0 module 16/16 16 via optical coupler 16 8 x relays, 8 x electronically 1 0V - 10V via 8-bit D/A converter - IP20 260 85 x 180 x 28 321002
10 CAN I/0 module 8/12 -4/1 8 via optical coupler 12 4 x relays, 8 x electronically 1 0V - 10V via 8-bit D/A converter 4 0V - 10V, 10-bit resolution IP20 260 85 x 180 x 28 321004
Description
Digital inputs
Digital outputs
Analogue output
Analogue input
Protection class
Weight (g)
Casing size (W x H x D) (mm)
Part no.
Documentation
Contact the supplier
ISEL Mechanics
isel Germany AG