Angle brackets, Cover plates WV

Manufacturer ISEL
Description Angle bracket WV 1, 71 x 75 x 71 mm
Part number 209110 0010
Product selection
Selector Description Size (L x W x H) mm Weight (kg) Part no.
1 Angle bracket WV 1 71 x 75 x 71 0.2 209110 0010
2 Angle bracket WV 2 222 x 75 x 446 2.6 209110 0022
3 Angle bracket WV 3 221 x 221 x 446 5.8 209110 0032
4 Angle bracket WV 5 220 x 75 x 670 5.26 209110 0050
5 Angle bracket WV 6 220 x 220 x 670 13.3 209110 0060
6 Angle bracket WV 7 220 x 145 x 670 10.8 209110 0070
7 Angle bracket WV 8 222 x 145 x 446 7.4 209110 0080
8 Angle bracket WV 19 150 x 221 x 300 2.5 209110 0190
9 Cover plate for WV 2 - 0.8 209110 0021
10 Cover plate for WV 3 - 1.15 209110 0031
11 Cover plate for WV 5 - 1.2 209110 0051
12 Cover plate for WV 6 - 1.8 209110 0061
13 Cover plate for WV 7 - 1.5 209110 0071
14 Cover plate for WV 8 - 1 209110 0081
Description
Size (L x W x H) mm
Weight (kg)
Part no.
Documentation
Contact the supplier
ISEL Mechanics
isel Germany AG