ISC Plastic Parts
By ISC Plastic Parts

WASHER SPACER INSULATOR WITHOUT SHOULDER POLYCARBONATE - KAA

Manufacturer ISC Plastic Parts
Description WASHER SPACER INSULATOR WITHOUT SHOULDER POLYCARBONATE | M2 · Ø4x0,5
Reference 03512000500
Material PC (Polycarbonate)
B 2,10
A 4,00
T 0,50
Metric thread M2
CAD models
Share

Product selection

Product Description

Polycarbonate ( PC ) has a transparent appearance and qualities such as heat and impact resistance, is flame retardant and suitable for weathering and for use with food. In addition to moderate chemical resistance and aromatic sensitivity, it has good electrical properties.

Documentation

Contact the supplier

ISC Plastic Parts

ISC Plastic Parts

At ISC we are very conscious of the need for our customers of standardized plastic parts for industry. The parts shown in this catalogue provide the ideal solution in the shortest possible time.The team at ISC has an extensive experience not only in the plastics industry but also in the industry in general. This means that you will receive the best professional assistance possible in finding the ideal solution for your requirements, even if you do not find the part you need in our catalogue.

Google Map