ISC Plastic Parts
By ISC Plastic Parts

STRIKE - MTKP

Manufacturer ISC Plastic Parts
Description STRIKE | FOR HOLE 7x7 #0,5-1,5
Reference 50006000003
Material PA66 (Polyamide 66)
Hole size 7,00x7,00
Panel thickness 0,50 to 1,50
d1 7,50
b1 10,60
L 21,50
b2 6,70
d2 7,37
H 11,83
Suitable with family MTKO
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

Latch & Strike: This product group allows customers to develop a retention level for their product by way of using different level spring steel clasps on the latch. The male strike is used with all three models. It can be used for either traditional closure applications or for fixing panels to chassis's.

Documentation

Contact the supplier

ISC Plastic Parts

ISC Plastic Parts

At ISC we are very conscious of the need for our customers of standardized plastic parts for industry. The parts shown in this catalogue provide the ideal solution in the shortest possible time.The team at ISC has an extensive experience not only in the plastics industry but also in the industry in general. This means that you will receive the best professional assistance possible in finding the ideal solution for your requirements, even if you do not find the part you need in our catalogue.

Google Map