ISC Plastic Parts
By ISC Plastic Parts

DOUBLE ENDED CLIPS - HDERT

Manufacturer ISC Plastic Parts
Description DOUBLE ENDED CLIP | FOR HOLE Ø4 · 7,8 · 7,8
Reference 50003000002
Material PA66 (Polyamide 66)
Hole size A 4,00
Panel thickness A 2,80 to 6,30
Length A 7,80
B 1,75
Hole size C 4,00
Panel thickness C 2,80 to 6,30
Length C 7,80
CAD models
Share

Product selection

Index Selector Sample application Reference Description Material Hole size A Panel thickness A Length A B Hole size C Panel thickness C Length C
1 1 ASK FOR SAMPLES 50003000002 DOUBLE ENDED CLIP | FOR HOLE Ø4 · 7,8 · 7,8 PA66 (Polyamide 66) 4,00 2,80 to 6,30 7,80 1,75 4,00 2,80 to 6,30 7,80

Product Description

Double ended clip that permits two panels to be connected in an easy and secure way, from the center. No fastener head will be visable. This clip is simple and quick to install under fingertip pressure.

Documentation

Contact the supplier

ISC Plastic Parts

ISC Plastic Parts

At ISC we are very conscious of the need for our customers of standardized plastic parts for industry. The parts shown in this catalogue provide the ideal solution in the shortest possible time.The team at ISC has an extensive experience not only in the plastics industry but also in the industry in general. This means that you will receive the best professional assistance possible in finding the ideal solution for your requirements, even if you do not find the part you need in our catalogue.

Google Map