Irizar Forge
By Irizar Forge


SINGLE FORGED HOOKS BASED ON DIN15401 DESIGN

MACHINED FITTED WITH NUT, CROSSHEAD and BEARING

Manufacturer Irizar Forge
Description DIN 15411 no. 200 Single Hook suspension
Part Number IFGS200
No 200
weight (kg) 4791
CAD models
Share

Product selection

Index CAD Selector Part Number Description No DWG PDF a1 (mm) a2 (mm) a3 (mm) b1 (mm) b2 (mm) d1 (mm) e3 (mm) h1 (mm) h2 (mm) d2 (mm) d3 (mm) l4 (mm) DIN 15412 Crosshead b1 (mm) DIN 15412 Crosshead b2 (mm) DIN 15412 Crosshead d5 (mm) DIN 15413 Nut d7 (mm) DIN 15413 Nut h (mm) weight (kg)
1 1 IFGS2.5 DIN 15411 no. 2.5 Single Hook suspension 2,5 no.2.5.dwg no.2.5.pdf 63 50 72 53 45 42 132 67 58 36 M36 250 80 125 30 70 44 9,2
2 2 IFGS4 DIN 15411 no. 4 Single Hook suspension 4 no.4.dwg no.4.pdf 71 56 80 63 53 48 148 80 67 42 M42 281,5 90 140 35 80 49 13
3 3 IFGS5 DIN 15411 no. 5 Single Hook suspension 5 no.5.dwg no.5.pdf 80 63 90 71 60 53 165 90 75 45 M45 314,5 100 155 40 95 56 18,6
4 4 IFGS6 DIN 15411 no. 6 Single Hook suspension 6 no.6.dwg no.6.pdf 90 71 101 80 67 60 185 100 85 50 Rd50x6 375 125 185 45 115 60 27,4
5 5 IFGS8 DIN 15411 no. 8 Single Hook suspension 8 no.8.dwg no.8.pdf 100 80 113 90 75 67 210 112 95 56 Rd56x6 413 140 210 50 125 67 38
6 6 IFGS10 DIN 15411 no. 10 Single Hook suspension 10 no.10.dwg no.10.pdf 112 90 127 100 85 75 221 125 106 64 Rd64x8 446 160 230 55 145 76 54,6
7 7 IFGS12 DIN 15411 no. 12 Single Hook suspension 12 no.12.dwg no.12.pdf 125 100 143 112 95 85 252 140 118 72 Rd72x8 504,5 180 265 60 165 87 85,5
8 8 IFGS16 DIN 15411 no. 16 Single Hook suspension 16 no.16.dwg no.16.pdf 140 112 160 125 106 95 280 160 132 80 Rd80x10 576 190 275 70 175 91 114,5
9 9 IFGS20 DIN 15411 no. 20 Single Hook suspension 20 no.20.dwg no.20.pdf 160 125 180 140 118 106 330 180 150 90 Rd90x10 645 200 295 80 185 102 158,5
10 10 IFGS25 DIN 15411 no. 25 Single Hook suspension 25 no.25.dwg no.25.pdf 180 140 202 160 132 118 360 200 170 100 Rd100x12 716 220 318 90 205 113 222,6
11 11 IFGS32 DIN 15411 no. 32 Single Hook suspension 32 no.32.dwg no.32.pdf 200 160 225 180 150 132 400 224 190 110 Rd110x12 788 260 378 100 240 131 315
12 12 IFGS40 DIN 15411 no. 40 Single Hook suspension 40 no.40.dwg no.40.pdf 224 180 252 200 170 150 447 250 212 125 Rd125x14 885 285 415 110 270 144 443
13 13 IFGS50 DIN 15411 no. 50 Single Hook suspension 50 no.50.dwg no.50.pdf 250 200 285 224 190 170 485 280 236 140 Rd140x16 969 335 465 125 320 153 630
14 14 IFGS63 DIN 15411 no. 63 Single Hook suspension 63 no.63.dwg no.63.pdf 280 224 320 250 212 190 550 315 265 160 Rd160x18 1100 380 522 140 360 181 885
15 15 IFGS80 DIN 15411 no. 80 Single Hook suspension 80 no.80.dwg no.80.pdf 315 250 358 280 236 212 598 355 300 180 Rd180x20 1245 420 565 160 400 198 1254
16 16 IFGS100 DIN 15411 no. 100 Single Hook suspension 100 no.100.dwg no.100.pdf 355 280 402 315 365 236 688 400 335 200 Rd200x22 1388 470 645 180 445 228 1768
17 17 IFGS125 DIN 15411 no. 125 Single Hook suspension 125 no.125.dwg no.125.pdf 400 315 450 355 300 265 750 450 375 225 Rd225x24 1565 510 685 200 490 246 2491
18 18 IFGS160 DIN 15411 no. 160 Single Hook suspension 160 no.160.dwg no.160.pdf 450 355 505 400 335 300 825 500 425 250 Rd250x28 1761 550 750 220 530 274 3483
19 19 IFGS200 DIN 15411 no. 200 Single Hook suspension 200 no.200.dwg no.200.pdf 500 400 565 450 375 335 900 560 475 280 Rd280x32 2012 610 810 240 590 343 4791
20 20 IFGS250 DIN 15411 no. 250 Single Hook suspension 250 no.250.dwg no.250.pdf 560 450 635 500 425 375 980 630 530 320 Rd320x36 2272 700 920 260 680 383 6793
21 No CAD available 21 IFGS320 DIN 15411 no. 320 Single Hook suspension 320 630 500 715 560 475 425 1080 710 580 370 Rd360x36 2565 790 1030 280 760 433 9443
22 No CAD available 22 IFGS400 DIN 15411 no. 400 Single Hook suspension 400 710 560 755 630 530 475 1195 800 630 415 Rd400x36 2878 895 1145 300 865 482 13220

Product Description

Single forged hook suspension acc. to DIN 15411 with hook acc. to DIN 15401, nut acc. to DIN 15413, crosshead acc. to DIN 15412, axial bearing and spring safety latch.

Contact the supplier

Irizar Forge

Irizar Forge

Solutions for Heavy Duty Loads. Engineering & Fabrication.

Google Map